IESNA:LM-63-2002
[TEST]P1442039
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-33)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/23/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-C2-840-X-U-A-GM
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]0.0849899
[_PF]0.990472
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]0.5
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]832
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 19
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
14.6 25.5 31.9 36.5 34.7 31.9 32.8 40.1 46.5 56.5
69.3 83.9 91.2 101.2 111.3 119.5 126.8 135.9 156.9 170.5
189.7 197 199.7 198.8 191.5 187 178.8 162.3 140.4 115.8
90.3 65.7 45.6 27.4 17.3 10.9 8.2 0
14.6 25.5 31 32.8 34.7 31 34.7 40.1 46.5 54.7
71.1 83 93.9 102.1 112.2 121.3 130.4 140.4 159.6 171.5
190.6 200.6 205.2 202.5 195.2 190.6 182.4 164.2 141.4 115.8
91.2 66.6 44.7 27.4 16.4 10 8.2 0
14.6 23.7 27.4 31.9 34.7 35.6 39.2 40.1 45.6 56.5
62.9 69.3 80.3 89.4 101.2 111.3 121.3 133.2 159.6 177.8
202.5 214.3 216.1 210.7 199.7 193.3 184.2 163.2 142.3 121.3
100.3 78.4 55.6 33.7 17.3 8.2 7.3 0
14.6 22.8 22.8 27.4 30.1 33.7 38.3 41 44.7 52
54.7 61.1 69.3 76.6 83.9 93.9 104.9 118.6 145 165.1
197 218.9 227.1 225.3 225.3 224.4 224.4 217.1 204.3 187.9
162.3 132.2 96.7 59.3 25.5 8.2 6.4 0
14.6 21 22.8 25.5 29.2 29.2 35.6 40.1 44.7 48.3
51.1 55.6 62 69.3 79.3 90.3 103.1 121.3 154.1 185.1
230.7 268.1 289.1 292.8 294.6 293.7 288.2 270 249.9 226.2
195.2 158.7 116.7 69.3 24.6 8.2 6.4 0
14.6 19.2 19.2 25.5 28.3 28.3 30.1 33.7 35.6 39.2
42 47.4 55.6 66.6 80.3 94.8 115.8 145 205.2 268.1
346.6 397.6 435.9 448.7 447.8 444.1 432.3 399.5 361.2 316.5
267.2 209.8 150.5 92.1 39.2 8.2 6.4 0
14.6 18.2 16.4 25.5 25.5 24.6 26.4 27.4 30.1 32.8
35.6 42 50.2 63.8 80.3 100.3 128.6 175.1 265.4 354.8
445.1 530.8 584.6 586.4 585.5 588.2 586.4 554.5 505.2 456
394 317.4 237.1 154.1 71.1 10.9 7.3 0
14.6 17.3 15.5 21.9 22.8 20.1 23.7 23.7 27.4 31
33.7 41 50.2 62.9 78.4 103.1 135 186 285.5 373
470.6 559.1 598.3 600.1 607.4 610.1 603.7 559.1 507.1 459.6
394 315.6 230.7 144.1 58.4 10 7.3 0
14.6 17.3 15.5 21 22.8 20.1 22.8 23.7 27.4 31
34.7 41 51.1 62 78.4 100.3 132.2 187.9 281.8 373
472.4 562.7 592.8 594.6 601.9 603.7 597.4 552.7 503.4 456
391.2 312.8 228.9 142.3 58.4 10 7.3 0
14.6 15.5 14.6 18.2 21 19.2 21.9 22.8 25.5 29.2
34.7 41 50.2 60.2 72 91.2 116.7 158.7 227.1 297.3
372.1 430.5 467.9 478.8 477 470.6 458.7 428.6 386.7 339.3
284.5 221.6 156.9 91.2 31 8.2 6.4 0
14.6 14.6 13.7 19.2 21 19.2 20.1 22.8 24.6 28.3
32.8 41 49.2 56.5 68.4 82.1 97.6 127.7 173.3 219.8
270.9 308.3 324.7 332 336.5 334.7 324.7 301 277.2 250.8
213.4 172.4 124.9 74.8 28.3 7.3 5.5 0
14.6 14.6 13.7 19.2 21 19.2 21 23.7 25.5 27.4
32.8 39.2 49.2 59.3 69.3 81.2 95.8 121.3 159.6 198.8
247.2 280.9 294.6 301.9 311.9 312.8 308.3 292.8 272.7 244.4
206.1 162.3 114 64.8 23.7 7.3 5.5 0
14.6 14.6 13.7 20.1 20.1 20.1 21.9 23.7 25.5 27.4
32.8 41 47.4 58.4 70.2 83.9 98.5 123.1 156 188.8
224.4 247.2 259.9 264.5 268.1 268.1 263.6 250.8 233.5 211.6
181.5 145 104 59.3 21 7.3 5.5 0
14.6 13.7 15.5 19.2 20.1 21 22.8 25.5 29.2 32.8
37.4 46.5 53.8 63.8 73.9 83 95.8 116.7 145 174.2
199.7 214.3 218.9 214.3 205.2 201.6 194.3 178.8 161.4 142.3
121.3 94.8 65.7 36.5 16.4 8.2 6.4 0
14.6 13.7 15.5 21 21 21.9 23.7 26.4 31.9 38.3
46.5 57.5 63.8 71.1 79.3 89.4 99.4 115.8 138.6 160.5
181.5 197 202.5 200.6 194.3 191.5 185.1 168.7 146.8 124.9
100.3 75.7 52 30.1 15.5 8.2 6.4 0
14.6 13.7 16.4 20.1 24.6 23.7 27.4 31 36.5 41
48.3 53.8 61.1 68.4 75.7 83 92.1 105.8 124.9 142.3
158.7 170.5 174.2 171.5 167.8 165.1 159.6 145 128.6 111.3
90.3 69.3 49.2 31.9 17.3 9.1 7.3 0
14.6 14.6 16.4 19.2 22.8 28.3 31 34.7 37.4 41
44.7 49.2 54.7 60.2 65.7 72 80.3 92.1 107.6 125.9
142.3 149.6 151.4 148.7 144.1 141.4 135.9 124.9 111.3 96.7
81.2 64.8 47.4 31 15.5 8.2 6.4 0
14.6 14.6 16.4 19.2 23.7 26.4 30.1 34.7 39.2 43.8
45.6 48.3 52.9 57.5 62.9 68.4 75.7 87.6 103.1 118.6
133.2 140.4 142.3 138.6 135 132.2 128.6 119.5 109.4 96.7
83.9 68.4 51.1 33.7 17.3 8.2 6.4 0
14.6 15.5 17.3 19.2 22.8 26.4 29.2 31 35.6 37.4
40.1 42.9 46.5 49.2 53.8 58.4 64.8 77.5 93 111.3
125.9 136.8 139.5 137.7 135 134.1 131.3 123.1 111.3 98.5
84.8 68.4 50.2 32.8 16.4 8.2 6.4 0
14.6 15.5 15.5 20.1 22.8 25.5 27.4 28.3 31 32.8
33.7 34.7 37.4 40.1 42.9 47.4 55.6 68.4 83.9 100.3
114 123.1 126.8 127.7 124.9 124 120.4 113.1 103.1 92.1
79.3 63.8 49.2 32.8 17.3 8.2 6.4 0
14.6 15.5 14.6 18.2 21 22.8 22.8 24.6 27.4 29.2
30.1 31.9 32.8 34.7 37.4 42.9 50.2 62 78.4 93
105.8 114 117.6 117.6 115.8 114.9 111.3 104 94.8 83.9
72 58.4 43.8 29.2 17.3 10 8.2 0
14.6 16.4 14.6 16.4 19.2 21.9 22.8 23.7 27.4 28.3
29.2 31 31.9 32.8 36.5 41 50.2 62 77.5 93
104.9 112.2 116.7 117.6 114.9 113.1 109.4 103.1 93 82.1
70.2 57.5 42.9 28.3 16.4 10 8.2 0
